IESNA:LM-63-2002
[TEST]P1590934
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G3-2512-631-14)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]9/7/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]24CGTX-20-L93050-W2A-4500K
[LUMINAIRE]2X4 2000 LUMEN CGTX TROFFER WITH VividTune LEDS AT 4500K CCT
[LAMP]4500K CCT, 90 CRI LEDS
[_DRIVER] ELECTRONIC DRIVER
[_LIFETIME_TM21_2021] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4500K
[_SEARCH_APPLICATION]  Commercial Office Spaces , Schools, Healthcare , Retail Merchandising Areas, Indoor, Commercial, Gymnasium, Recreation
[_SEARCH_MOUNTING] Recessed, Surface, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2268
TILT=NONE
1 -1 1 37 5 1 1 2 4 0
1 1 18.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
766.5 769.6 765.4 762.3 757.1 749.8 742.5 727.9 721.6 707
690.4 676.8 657 638.2 618.4 596.5 574.6 549.6 525.6 498.5
472.4 443.2 414 386.9 354.6 325.4 295.1 261.8 229.4 200.2
167.9 137.7 107.4 77.2 50.1 24 0
766.5 765.4 765.4 760.2 755 746.7 740.4 730 715.4 703.9
687.2 672.6 654.9 637.2 614.2 595.5 572.5 548.5 522.5 497.4
470.3 443.2 414 383.8 354.6 324.3 293 260.7 229.4 198.1
166.9 136.6 106.4 77.2 50.1 22.9 0
766.5 764.4 762.3 759.2 750.8 747.7 738.3 727.9 716.4 702.9
688.3 672.6 654.9 637.2 612.1 592.3 571.5 547.5 521.4 494.3
469.3 440.1 411.9 383.8 353.5 320.2 289.9 258.6 225.3 194
162.7 133.5 102.2 75.1 48 22.9 0
766.5 765.4 762.3 758.1 752.9 746.7 737.3 730 716.4 702.9
687.2 670.5 654.9 635.1 613.2 592.3 569.4 546.4 520.4 494.3
467.2 438 410.9 380.6 348.3 319.1 287.8 254.5 222.1 191.9
159.6 130.4 100.1 74 45.9 21.9 0
766.5 767.5 760.2 761.3 756.1 749.8 735.2 730 717.5 705
686.2 674.7 655.9 634 615.3 594.4 572.5 543.3 522.5 493.3
468.2 435.9 409.8 380.6 347.3 317 285.7 253.4 221.1 190.8
158.5 128.3 99.1 70.9 44.8 21.9 0
